How to Install
The Carrier Air Diffuser is a great addition to your OptiClean air scrubber that provides more precise directional airflow and reduces sound levels by up to two decibels in air scrubber applications. It’s easy to install by following these simple steps:
Turn off all electrical supply to the OptiClean unit.
Remove the assembled diffuser and hardware back from the carton.
If the factory supplied duct transition has been installed on the unit’s exhaust opening, remove and store or discard. Only a duct transition or a diffuser should be installed.
Position the diffuser over the unit’s exhaust opening flanges.
Attach the diffuser to the flanges with the provided hardware
Restore power to the unit.
Product Specifications
Model Number
KFADG0101SML
Carton Dimensions
17.875” x 11.625” x 20.25”
California residents please see Proposition 65
- Choosing a selection results in a full page refresh.
- Press the space key then arrow keys to make a selection.
- Use left/right arrows to navigate the slideshow or swipe left/right if using a mobile device