Standard ground shipping now free for all orders!
The Carrier OptiClean rolls easily into any room and plugs into a standard electrical outlet to quickly improve indoor air quality (IAQ) in schools, dental offices, hospitals, and other commercial facilities.
Uses a 99.97% efficient, long-life HEPA filter to remove particles as small as 0.3 microns, then discharges cleaner air back into the room. Ideal for a wide range of commercial applications, including K–12 classrooms, dental office exam rooms and open-air, temporary healthcare facilities.
The units can operate either vertically or horizontally in both modes.
Clearing the Air
When you look around your business, you probably don’t see anything unusual. But according to the EPA, you may be surrounded by higher counts of many airborne pollutants than you would be exposed to outside.² The Carrier OptiClean air scrubber improves the air quality inside your business promoting a healthier indoor environment for your customers and employees.

How it Works
The Carrier OptiClean air scrubber is a portable filtration system that stands alone in the room and requires no attached ducting. It works in three simple steps:
STEP 1: The unit pulls air in from the surrounding area.
STEP 2: The air passes through a series of filters to remove many contaminants.
STEP 3: The cleaner, fresher filtered air is then recirculated back into the room.

Multi-Function Control Panel
• On/Off Switch – A green on/off switch illuminates when the unit is on and operating
• Filter Alert – A red light illuminates when it is time to check and/or replace one or both of the unit’s filters
• Three-Speed Selector Switch – Allows low-medium-high air flow ranges

Product Details
99.97% efficient, long-life HEPA filter removes particles as small as 0.3 microns
Standard MERV 7 or higher pre-filter
6 air changes per hour (ACH) for rooms up to 1500 square feet. Additional units can be added for larger rooms1
Minimum 500 CFM, maximum 1500 CFM
Meets ASHRAE Standard 170: Ventilation of Health Care Facilities
HEPA filter rack and sealing design meet air leakage requirement
Vertical design for smaller footprint compared to many competitors and can be mounted and operated horizontally when necessary
Portable and adaptable to nearly any appropriately sized location
Heavy-duty, lockable casters for easy transport
Red lighted indicator to alert user when filters are overloaded (generally means pre-filter requires replacement)
Green on/off switch illuminates to verify when running
3-second motor start delay
3-speed selector switch for various air flow ranges
10-foot long power cord with strain relief
Exhaust transition plate to standard 10-inch round duct included
Galvanized steel, pre-painted cabinet is fully insulated
UL® listed
California Air Resources Board (CARB) Certified
One-year limited warranty
The Carrier OptiClean ships with two filters pre-installed for your convenience: a minimum MERV 7 pre-filter and a HEPA filter.
Product Specifications
Model Number
FN1AAF015
Dimensions (in)
Height* 53-7/16"
Width 21-1/8”
Depth 22-1/16 “
*Height without casters. Add 3-5/8” when casters are installed
Unit Operating
150 lbs
Air Discharge
Vertical
Air Intake Dimension (thru bottom)
19” x 19-13/16”
Blower Type
Direct Drive
CFM (Nominal)
500 / 1000 / 1500
Motor
1 HP ECM
Sound Level (Low - High)
53-67 decibels when operated as air scrubber
Rated RPM
1500
Factor Installed Filters
Pre-Filter: 20”x 20” x 2”
HEPA: 20” x 20” x 12”
Voltage
115 V
Hertz
60 Hz
Amps
12 Amps
California residents please see Proposition 65
- Choosing a selection results in a full page refresh.
- Press the space key then arrow keys to make a selection.
- Use left/right arrows to navigate the slideshow or swipe left/right if using a mobile device